1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-Resistant Transparent Tube (Part Number)

Cold-Resistant Transparent Tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,246.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It has excellent cold resistance and exhibits strength against freezing and hardening in winter.

Part Number
タイカントウメイチューブ3X6-50
タイカントウメイチューブ5X8-30
タイカントウメイチューブ6X9-30
タイカントウメイチューブ7X10-25
タイカントウメイチューブ8X11-20
タイカントウメイチューブ9X13-15
タイカントウメイチューブ12X16-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D. O.D.
(Ø)
Normal Operating Pressure
(Mpa)
Standard Length
(m)

฿ 1,369.07

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 360.250

฿ 1,275.44

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 580.130

฿ 1,488.10

CVK RESIN HOSE 1 Piece(s) 5 Day(s) 690.130

฿ 1,399.91

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 7100.125

฿ 1,246.76

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 8110.120

฿ 1,424.82

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 9130.115

฿ 1,283.23

CVK RESIN HOSE 1 Piece(s) 5 Day(s) 12160.110

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Foods Cutting Service Usage No Properties Cold Resistance / Flexibility
Mounting Metal Fittings No Color Transparency Operating Temperature Range(°C) 0::60
Qty.(piece) 1