1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Resistant Hose for Agriculture

Pressure Resistant Hose for Agriculture
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,446.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· For the drain side of sprinklers and underwater pumps, it has been designed while considering agricultural use.
· Pressure withstanding hose that does not generate algae.
· The double tube with ultraviolet cut.

Part Number
ノウギョウヨウタイアツホース15-50
ノウギョウヨウタイアツホース15-100
ノウギョウヨウタイアツホース18-50
ノウギョウヨウタイアツホース18-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D. Normal Operating Pressure
(Mpa)
Standard Length
(m)

฿ 4,446.36

CVK RESIN HOSE 1 Piece(s) 5 Day(s) 150.750

฿ 8,601.94

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 150.7100

฿ 5,993.32

CVK RESIN HOSE 1 Piece(s) 5 Day(s) 180.650

฿ 11,793.25

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 180.6100

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Foods Cutting Service Usage No Properties For General and Home Use / Pressure Resistance / Flexibility
Mounting Metal Fittings No Color Black Operating Temperature Range(°C) 0::60
Qty.(piece) 1