1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SH Agricultural Hose

SH Agricultural Hose
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,635.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is suitable for irrigation as algae does not easily grow. [Fluids Used / Applications]Water and food

Part Number
SHノウヨウホース15X20-50
SHノウヨウホース18X23-50
SHノウヨウホース19X25-50
SHノウヨウホース25X31-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D. O.D.
(Ø)

฿ 4,635.21

CVK RESIN HOSE 1 Piece(s) 5 Day(s) 1520

฿ 5,360.30

CVK RESIN HOSE 1 Piece(s) 5 Day(s) 1823

฿ 6,811.51

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 1925

฿ 8,623.86

CVK RESIN HOSE 1 Piece(s) 9 Day(s) 2531

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Foods Cutting Service Usage No Properties For General and Home Use / Flexibility
Mounting Metal Fittings No Color Black Operating Temperature Range(°C) 0::60
Standard Length(m) 50 Qty.(piece) 1