(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cold-resistant soft green hose that is soft and easy to use even in winter.
Part Number |
---|
サンスイヨウソフトグリーンホース5 |
サンスイヨウソフトグリーンホース20 |
サンスイヨウソフトグリーンホース30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standard Length (m) |
---|---|---|---|---|---|---|
฿ 488.64 | CVK RESIN HOSE | 1 Piece(s) | 9 Day(s) | 5 | ||
฿ 1,569.06 | CVK RESIN HOSE | 1 Piece(s) | 5 Day(s) | 20 | ||
฿ 2,257.75 | CVK RESIN HOSE | 1 Piece(s) | 9 Day(s) | 30 |
Loading...
Applicable Fluid / Usage | Water / Foods | Cutting Service Usage | No | I.D. | 15 |
---|---|---|---|---|---|
O.D.(Ø) | 19 | Properties | For General and Home Use / Cold Resistance / Flexibility | Mounting Metal Fittings | No |
Color | Green | Operating Temperature Range(°C) | 0::60 | Qty.(piece) | 1 |
How can we improve?
How can we improve?