(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A pressure resistant hose with an anti-algae design that suppresses the growth of algae. [Fluids Used / Applications]Water and food
Part Number |
---|
サンスイヨウクリーミーホース5 |
サンスイヨウクリーミーホース10 |
サンスイヨウクリーミーホース15 |
サンスイヨウクリーミーホース20 |
サンスイヨウクリーミーホース30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standard Length (m) |
---|---|---|---|---|---|---|
฿ 576.33 | CVK RESIN HOSE | 1 Piece(s) | 5 Day(s) | 5 | ||
฿ 831.61 | CVK RESIN HOSE | 1 Piece(s) | 5 Day(s) | 10 | ||
฿ 1,386.32 | CVK RESIN HOSE | 1 Piece(s) | 5 Day(s) | 15 | ||
฿ 1,739.90 | CVK RESIN HOSE | 1 Piece(s) | 5 Day(s) | 20 | ||
฿ 2,542.61 | CVK RESIN HOSE | 1 Piece(s) | 15 Day(s) | 30 |
Loading...
Applicable Fluid / Usage | Water / Foods | Cutting Service Usage | No | I.D. | 15 |
---|---|---|---|---|---|
O.D.(Ø) | 20 | Properties | For General and Home Use / Pressure Resistance / Flexibility | Mounting Metal Fittings | No |
Color | Dark blue | Operating Temperature Range(°C) | 0::60 | Qty.(piece) | 1 |
How can we improve?
How can we improve?