1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Braided Hose

Soft Braided Hose
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,640.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Additional flexibility has been added with the Tetron braiding, helping add strength against rupturing. Can be used around the home or for other more general uses.

Part Number
ソフトブレードホース15X20イエローグリーン-50
ソフトブレードホース15X20グリーン-50
ソフトブレードホース15X20ブルー-50
ソフトブレードホース18X24-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D. O.D.
(Ø)
Color Normal Operating Pressure
(Mpa)

฿ 4,640.40

CVK RESIN HOSE 1 Piece(s) 10 Day(s) 1520[Yellow] Yellow Green0.7

฿ 4,668.99

CVK RESIN HOSE 1 Piece(s) 6 Day(s) 1520Green0.7

฿ 4,640.40

CVK RESIN HOSE 1 Piece(s) 10 Day(s) 1520[Blue] Blue0.7

฿ 7,152.04

CVK RESIN HOSE 1 Piece(s) 10 Day(s) 1824Green0.6

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Foods Cutting Service Usage No Properties For General and Home Use / Pressure Resistance / Cold Resistance / Flexibility
Mounting Metal Fittings No Operating Temperature Range(°C) 0::60 Standard Length(m) 50
Qty.(piece) 1