1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bellows Series, ISO (MF) Flange Type

Bellows Series, ISO (MF) Flange Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High-quality, fast delivery, and low-cost.

 
Part Number
ISO63-BLF
ISO100-BLF
ISO160-BLF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter O.D
(Ø)
Internal Diameter I.D.
(Ø)
Length L
(mm)

฿ 100.00

ADT VACUUM FLEXIBLE TUBE 1 Piece(s) Quote 108969120

฿ 100.00

ADT VACUUM FLEXIBLE TUBE 1 Piece(s) Quote 1011995120

฿ 100.00

ADT VACUUM FLEXIBLE TUBE 1 Piece(s) Quote 10175150200

Loading...

  1. 1

Basic Information

Connecting Part Type ISO (MF) Flange Types Bellows Applicable Fluid Vacuum and Gas
Material SUS304