1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ISO Clamp Series, Single Claw/Double Claw

ISO Clamp Series, Single Claw/Double Claw
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 404.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High quality. Quick delivery. Low cost.

 
Part Number
ISO63-SC
ISO63-WC
ISO80-SC
ISO80-WC
ISO100-SC
ISO100-WC
ISO160-SC
ISO160-WC
ISO200-SC
ISO200-WC
ISO250-SC
ISO250-WC
ISO320-SC
ISO320-WCSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSClamp Type Flange Size (Nominal)

฿ 404.13

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10Single clawISO63

฿ 459.48

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10Double ClawISO63

฿ 404.13

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 6 Day(s) 10Single clawISO80

฿ 413.42

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 6 Day(s) 10Double ClawISO80

฿ 449.42

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10Single clawISO100

฿ 413.42

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10Double ClawISO100

฿ 413.42

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 9 Day(s) 10Single clawISO160

฿ 590.71

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10Double ClawISO160

฿ 413.42

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 6 Day(s) 10Single clawISO200

฿ 523.74

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 6 Day(s) 10Double ClawISO200

฿ 413.42

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 6 Day(s) 10Single clawISO250

฿ 523.74

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 6 Day(s) 10Double ClawISO250

฿ 1,247.28

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 6 Day(s) 10Single clawISO320

฿ 973.16

฿ 471.30

VACUUM COMPONENT COUPLING 1 Piece(s) Same day 10Double ClawISO320

Loading...

  1. 1

Basic Information

Type Claw Clamp Material Stainless steel + aluminum