1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ISO Flange Series, ISO-BT Blank Flange/ISO-BT Flange

ISO Flange Series, ISO-BT Blank Flange/ISO-BT Flange
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,113.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High quality. Quick delivery. Low cost.

 
Part Number
ISO-BT-63-00
ISO-BT-63-50
ISO-BT-63-65
ISO-BT-80-00
ISO-BT-80-65
ISO-BT-80-80
ISO-BT-100-00
ISO-BT-100-90
ISO-BT-100-100
ISO-BT-160-00
ISO-BT-160-150
ISO-BT-160-153
ISO-BT-200-00
ISO-BT-200-200
ISO-BT-200-203
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFlange Shape Flange Size (Nominal) Type Inner Dia. C
(φ)
Flange Outside Diameter A
(φ)

฿ 3,113.81

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10BlankISO63a-130

฿ 3,183.66

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 5 Day(s) 10StandardISO63b61130

฿ 3,128.92

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 16 Day(s) 10StandardISO63c77130

฿ 4,254.90

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 17 Day(s) 10BlankISO80a-145

฿ 4,407.05

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 17 Day(s) 10StandardISO80b77145

฿ 4,370.95

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 17 Day(s) 10StandardISO80c90145

฿ 4,684.88

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 5 Day(s) 10BlankISO100a-165

฿ 5,026.78

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 12 Day(s) 10StandardISO100b102165

฿ 5,080.62

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 17 Day(s) 10StandardISO100c115165

฿ 6,875.89

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 7 Day(s) 10BlankISO160a-225

฿ 6,408.79

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 12 Day(s) 10StandardISO160c166225

฿ 6,663.57

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 17 Day(s) 10StandardISO160b153225

฿ 13,302.46

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 17 Day(s) 10BlankISO200a-285

฿ 14,053.59

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 17 Day(s) 10StandardISO200c218285

฿ 14,794.91

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 17 Day(s) 10StandardISO200b204285

Loading...

  1. 1

Basic Information

Type Flange Flange Type BT Material SUS304