1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ISO Flange Series ISO-MF Blank Flange/ISO-MF Flange

ISO Flange Series ISO-MF Blank Flange/ISO-MF Flange
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,501.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

High-quality, fast delivery, and low-cost.

 
Part Number
ISO-MF-63-00
ISO-MF-63-65
ISO-MF-80-00
ISO-MF-100-00
ISO-MF-100-90
ISO-MF-100-100
ISO-MF-160-00
ISO-MF-160-150
ISO-MF-160-153
ISO-MF-200-00
ISO-MF-200-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFlange Shape Flange Size (Nominal) Type Inner Dia. C
(φ)
Flange Outside Diameter A
(φ)

฿ 1,501.59

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 5 Day(s) 10BlankISO63a-95

฿ 1,508.67

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10StandardISO63c7795

฿ 1,838.46

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 17 Day(s) 10BlankISO80a-110

฿ 2,131.09

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 5 Day(s) 10BlankISO100a-130

฿ 2,147.21

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10StandardISO100b102130

฿ 2,129.62

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10StandardISO100c115130

฿ 3,973.25

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10BlankISO160a-180

฿ 4,024.65

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 12 Day(s) 10StandardISO160c166180

฿ 4,032.73

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 11 Day(s) 10StandardISO160b153180

฿ 6,368.11

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 7 Day(s) 10BlankISO200a-240

฿ 7,372.24

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 12 Day(s) 10StandardISO200c218240

Loading...

  1. 1

Basic Information

Type Flange Flange Type MF Material SUS304