(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Gasket for ICF flanges.
[Features]
· Each gasket has been vacuum packed and given a surface treatment in order to prevent rusting.
· Aluminum gaskets and gold/silver-plated gaskets are also available.
· The metal seal allows for use in ultra-high vacuums (vacuum pressure: atmospheric pressure to 10^-10 Pa).
· Can withstand temperatures up to 400°C thanks to the metal seal.
[Applications]
· Suitable as a sealing material for various types of ICF flange.
Part Number |
---|
ICF034-G |
ICF034-G-AG |
ICF034-G-AL |
ICF034-G-AU |
ICF070-G |
ICF070-G-AG |
ICF070-G-AU |
ICF114-G |
ICF114-G-AL |
ICF152-G |
ICF152-G-AG |
ICF152-G-AL |
ICF203-G |
ICF203-G-AL |
ICF253-G-AL |
ICF305-G |
ICF356-G |
ICF406-G-AL |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Flange Size (Nominal) | Material | Surface Treatment | Outer diameter of Gasket (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 130.04 | VACUUM COMPONENT COUPLING | 1 Piece(s) | 3 Day(s) | 10 | ICF34 | Oxygen Free Copper | No | 21.3 | |||
฿ 2,222.86 | ADT VACUUM COMPONENT COUPLING | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 10 | ICF34 | Oxygen Free Copper | Silver plating | 21.3 | ||
฿ 1,380.96 | ADT VACUUM COMPONENT COUPLING | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 10 | ICF34 | Aluminum | No | 21.3 | ||
฿ 2,443.81 | ADT VACUUM COMPONENT COUPLING | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 10 | ICF34 | Oxygen Free Copper | Gold plating | 21.3 | ||
฿ 175.13 | VACUUM COMPONENT COUPLING | 1 Piece(s) | Same day | 10 | ICF70 | Oxygen Free Copper | No | 48.2 | |||
฿ 21,171.43 | ADT VACUUM COMPONENT COUPLING | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | 10 | ICF70 | Oxygen Free Copper | Silver plating | 48.2 | ||
฿ 575.74 | ADT VACUUM COMPONENT COUPLING | 1 Piece(s) | 3 Day(s) | 10 | ICF70 | Oxygen Free Copper | Gold plating | 48.2 | |||
฿ 390.19 | VACUUM COMPONENT COUPLING | 1 Piece(s) | 3 Day(s) | 10 | ICF114 | Oxygen Free Copper | No | 82.4 | |||
฿ 2,222.86 | ADT VACUUM COMPONENT COUPLING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 10 | ICF114 | Aluminum | No | 82.4 | ||
฿ 590.71 | VACUUM COMPONENT COUPLING | 1 Piece(s) | 3 Day(s) | 10 | ICF152 | Oxygen Free Copper | No | 120.5 | |||
฿ 6,160.00 | ADT VACUUM COMPONENT COUPLING | 1 Pack(s) | 5 Pieces Per Package | 21 Day(s) | 10 | ICF152 | Oxygen Free Copper | Silver plating | 120.5 | ||
฿ 3,518.10 | ADT VACUUM COMPONENT COUPLING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 10 | ICF152 | Aluminum | No | 120.5 | ||
฿ 837.29 | VACUUM COMPONENT COUPLING | 1 Piece(s) | 3 Day(s) | 10 | ICF203 | Oxygen Free Copper | No | 171.3 | |||
฿ 4,735.24 | ADT VACUUM COMPONENT COUPLING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 10 | ICF203 | Aluminum | No | 171.3 | ||
฿ 5,923.81 | ADT VACUUM COMPONENT COUPLING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 10 | ICF253 | Aluminum | No | 222.1 | ||
฿ 1,486.20 | ADT VACUUM COMPONENT COUPLING | 1 Piece(s) | 3 Day(s) | 10 | ICF305 | Oxygen Free Copper | No | 273.3 | |||
฿ 100.00 | ADT VACUUM COMPONENT COUPLING | 1 Pack(s) | 5 Pieces Per Package | Quote | 10 | ICF356 | Oxygen Free Copper | No | 313.0 | ||
฿ 34,619.58 | ADT VACUUM COMPONENT COUPLING | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 10 | ICF406 | Aluminum | No | 369.0 |
Loading...
Type | Gasket |
---|
How can we improve?
How can we improve?