(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High quality. Quick delivery. Low cost.
[Features]
· The flange is normally made of SUS304L.
· Products made of SUS316L have "-6L" at end of the model number.
· In the case of the rotation flange, the product will have "R" at the end of the model number.
· For bolt holes, H=hole and T=type.
· Products of special dimensions can be manufactured to order.
Part Number |
---|
ICF305-H |
ICF305-T |
ICF356-H |
ICF406-H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Flange Size (Nominal) | Bolt Hole Shape |
---|---|---|---|---|---|---|---|---|
฿ 22,189.16 | ADT VACUUM COMPONENT COUPLING | 1 Piece(s) | 3 Day(s) | 10 | ICF305 | Hole | ||
฿ 23,026.06 | ADT VACUUM COMPONENT COUPLING | 1 Piece(s) | 11 Day(s) | 10 | ICF305 | Tap | ||
฿ 100.00 | ADT VACUUM COMPONENT COUPLING | 1 Piece(s) | Quote | 10 | ICF356 | Hole | ||
฿ 100.00 | ADT VACUUM COMPONENT COUPLING | 1 Piece(s) | Quote | 10 | ICF406 | Hole |
Loading...
Type | Flange | Flange Shape | Large Diameter | Flange Type | Fixation (blank) |
---|---|---|---|---|---|
Material | SUS304L | Type | a |
How can we improve?
How can we improve?