1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adapter Series, NW Flange + VCR Adapter

Adapter Series, NW Flange + VCR Adapter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,978.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Adapter that can switch between NW flange and VCR fitting.
[Features]
· Vacuum pressure: Atmospheric pressure to 10^-7 Pa.
· Heat resistance: Approximately 150 to 220°C due to rubber seal.
· Assortment of various sizes are available for both flange and VCR fittings.
[Applications]
· Active when converting from NW flange to VCR.

 
Part Number
NW25-4VCRF
NW25-4VCRM
NW25-6VCRF
NW25-6VCRM
NW40-4VCRF
NW40-4VCRM
NW40-6VCRM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFlange Size (Nominal) Adaptor Type Length L
(mm)
Flange Outside Diameter A
(φ)

฿ 2,978.32

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10NW25NW Flange+VCR Male30.940

฿ 2,978.32

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10NW25NW Flange+VCR Male46.240

฿ 3,278.71

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10NW25NW Flange+VCR Male31.540

฿ 3,278.71

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10NW25NW Flange+VCR Male48.540

฿ 3,248.90

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10NW40NW Flange+VCR Male30.955

฿ 3,248.90

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10NW40NW Flange+VCR Male46.255

฿ 3,541.16

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10NW40NW Flange+VCR Male48.555

Loading...

  1. 1

Basic Information

Type Adapter Material VCR:SUS316L Flange:SUS304