1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp Series, NW Chain Clamp (80 to 250)

Clamp Series, NW Chain Clamp (80 to 250)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,672.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Chain clamp for NW that can be fastened with hands (Knob: resin handle).
[Features]
· Since it can be fastened by hand, mounting is easier compared to the hex socket head bolt type.
· NW: Easy single-action mounting type.
· Vacuum pressure: Atmospheric pressure to 10^-7 Pa.
· Heat resistance: Approximately 150 to 220°C due to rubber seal.
[Applications]
· Flexible clamp that is convenient for clamping narrow places.

 
Part Number
NW80-CC
NW100-CC
NW125-CC
NW160-CC
NW200-CC
NW250-CC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Flange Size (Nominal)

฿ 3,672.39

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10NW80

฿ 4,066.06

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10NW100

฿ 5,239.89

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 12 Day(s) 10NW125

฿ 5,844.61

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10NW160

฿ 7,070.11

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10NW200

฿ 15,229.01

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 12 Day(s) 10NW250

Loading...

  1. 1

Basic Information

Type Clamp Clamp Type Chains Clamp Material Stainless steel + aluminum