1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NW Connection Part Special NW Cross

ADT VACUUM COMPONENT COUPLING

NW Connection Part Special NW Cross
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,550.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

High quality. Quick delivery. Low cost.

[Features]
· Products with special dimensions can be manufactured.
・In the case of SUS316L, direct use of "-6L" at end of the model number (OR316L).
· Surface treatment: G.B.B

 
Part Number
NW40-X-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 18,550.95

ADT VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Pipe O.D.(mm) 42.7 I.D.(mm) 37.1 Type NW Connecting parts
Fitting Type Special Cross Material SUS304 Flange Size (Nominal) NW40

Please check the type/dimensions/specifications of the part NW40-X-S in the NW Connection Part Special NW Cross series.