1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Hose (Tube End)

Flexible Hose (Tube End)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,527.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flexible tubes with pipe end on both sides for vacuum applications. Used in flexible atmosphere with internal vacuum and external atmosphere.
[Features]
· A wide range of variations are available, up to ø6.35 mm, 9.52 mm, 12.7 mm (pipe outer diameter 6.35, 9.52, 12.7 mm).
· Flexible tube with buckling prevention blade is also available for use in internal pressurization.
· The inner surface of the flexible tube can be polished and fittings can be welded at both ends.
· Indispensable for equipment design because of easy routing on site. Unlike vacuum piping, hardly transmits device vibration.
· The stainless steel (SUS316L) flexible hose is highly versatile and can be used not only for vacuum applications but also for fluid applications.
[Applications]
· Widely used in fields such as piping routing between devices or chambers, and refrigerant transport for temperature control mechanisms and the like.

 
Part Number
MTT-040200
MTT-040400
MTT-040600
MTT-040800
MTT-041000
MTT-060200
MTT-060400
MTT-060800
MTT-061000
MTT-080200
MTT-080400
MTT-080600
MTT-080800
MTT-081000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(Ø)
I.D.
(Ø)
Minimum Bending Radius
(mm)
Length L

฿ 2,527.78

MPC VACUUM FLEXIBLE TUBE 1 Piece(s) 3 Day(s) 108.95.415200

฿ 2,532.18

MPC VACUUM FLEXIBLE TUBE 1 Piece(s) 3 Day(s) 108.95.415400

฿ 2,839.97

MPC VACUUM FLEXIBLE TUBE 1 Piece(s) 3 Day(s) 108.95.415600

฿ 2,856.00

MPC VACUUM FLEXIBLE TUBE 10 Piece(s) 22 Day(s) 108.95.415800

฿ 3,151.35

VACUUM FLEXIBLE TUBE 1 Piece(s) 3 Day(s) 108.95.4151000

฿ 2,883.24

MPC VACUUM FLEXIBLE TUBE 1 Piece(s) 3 Day(s) 1013.81025200

฿ 2,888.69

MPC VACUUM FLEXIBLE TUBE 1 Piece(s) 3 Day(s) 1013.81025400

฿ 3,042.19

MPC VACUUM FLEXIBLE TUBE 10 Piece(s) 22 Day(s) 1013.81025800

฿ 2,913.14

MPC VACUUM FLEXIBLE TUBE 1 Piece(s) 3 Day(s) 1013.810251000

฿ 2,980.26

MPC VACUUM FLEXIBLE TUBE 10 Piece(s) 22 Day(s) 1019.41530200

฿ 2,859.32

MPC VACUUM FLEXIBLE TUBE 1 Piece(s) 3 Day(s) 1019.41530400

฿ 3,095.61

MPC VACUUM FLEXIBLE TUBE 10 Piece(s) 22 Day(s) 1019.41530600

฿ 3,157.55

MPC VACUUM FLEXIBLE TUBE 10 Piece(s) 22 Day(s) 1019.41530800

฿ 3,271.43

MPC VACUUM FLEXIBLE TUBE 1 Piece(s) 3 Day(s) 1019.415301000

Loading...

  1. 1

Basic Information

Connecting Part Type Tube end of small diameter type Types Flexible Tubes Applicable Fluid Air (Vacuum)
Flexible Part Material SUS316L Tube End Material SUS316L