(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flexible tubes with NW flanges on both ends. For use in vacuum applications.
[Features]
· Can be used where the inside of the hose is in a vacuum state and the outside is at atmospheric conditions.
· A wide variety of types available ranging from NW10 to NW100.
· A flexible tube with buckling prevention blade is also available for use with internal pressurization type applications.
· Flexible hose (with NW flanges on both ends) for vacuum piping.
[Applications]
· A flexible and bendable tube for connections between vacuum equipment.
Part Number |
---|
MTK-0160500 |
MTK-0161000 |
MTK-0161500 |
MTK-0162000 |
MTK-0250500 |
MTK-0251000 |
MTK-0251500 |
MTK-0252000 |
MTK-0400500 |
MTK-0401000 |
MTK-0401500 |
MTK-0402000 |
MTK-0501000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | I.D. (Ø) | Minimum Bending Radius (mm) | Flange | Length L |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,948.70 | MPC VACUUM FLEXIBLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 24.8 | 20 | 35 | KF16 | 500 | ||
฿ 2,909.28 | MPC VACUUM FLEXIBLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 24.8 | 20 | 35 | KF16 | 1000 | ||
฿ 3,219.87 | MPC VACUUM FLEXIBLE TUBE | 10 Piece(s) | 11 Day(s) | 10 | 24.8 | 20 | 35 | KF16 | 1500 | ||
฿ 3,467.23 | MPC VACUUM FLEXIBLE TUBE | 10 Piece(s) | 11 Day(s) | 10 | 24.8 | 20 | 35 | KF16 | 2000 | ||
฿ 3,157.39 | VACUUM FLEXIBLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 31.5 | 25.4 | 60 | KF25 | 500 | ||
฿ 3,752.90 | VACUUM FLEXIBLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 31.5 | 25.4 | 60 | KF25 | 1000 | ||
฿ 3,795.25 | VACUUM FLEXIBLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 31.5 | 25.4 | 60 | KF25 | 1500 | ||
฿ 4,396.26 | MPC VACUUM FLEXIBLE TUBE | 10 Piece(s) | 11 Day(s) | 10 | 31.5 | 25.4 | 60 | KF25 | 2000 | ||
฿ 3,559.58 | MPC VACUUM FLEXIBLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 48.2 | 40 | 90 | KF40 | 500 | ||
฿ 3,999.57 | MPC VACUUM FLEXIBLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 48.2 | 40 | 90 | KF40 | 1000 | ||
฿ 4,448.76 | MPC VACUUM FLEXIBLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 48.2 | 40 | 90 | KF40 | 1500 | ||
฿ 5,254.33 | MPC VACUUM FLEXIBLE TUBE | 10 Piece(s) | 22 Day(s) | 10 | 48.2 | 40 | 90 | KF40 | 2000 | ||
฿ 5,440.26 | VACUUM FLEXIBLE TUBE | 1 Piece(s) | 3 Day(s) | 10 | 59 | 50 | 120 | KF50 | 1000 |
Loading...
Connecting Part Type | Both ends ISO-KF flanged type | Types | Flexible Tubes | Applicable Fluid | Air (Vacuum) |
---|---|---|---|---|---|
Flange Material | SUS316 | Flexible Part Material | SUS316L |
How can we improve?
How can we improve?