1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Flange (ISO-MF Flange Type)

MPC VACUUM COMPONENT COUPLING

Bolt Flange (ISO-MF Flange Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,272.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Using a crow-clamp coupling, an ISO1609-compliant MF flange is used to provide a buffer against assembly error and improves ease of construction.

[Features]
· By using a single claw clamp, the pipe flange can be connected directly to the vacuum chamber, and thus the clamp can act as an means for reducing the number of parts and for saving space.
· In addition to the products specified in the catalog, we are taking orders to design and manufacture custom versions designed to match specific applications

 
Part Number
MCM-1080
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,272.00

MPC VACUUM COMPONENT COUPLING 1 Piece(s) 11 Day(s) 10

Loading...

  1. 1

Basic Information

Type Flange Flange Shape Standard Flange Type Bolt
Material SUS304 Flange NW80 Connection pipe 65A(φ76.3)

Please check the type/dimensions/specifications of the part MCM-1080 in the Bolt Flange (ISO-MF Flange Type) series.