1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

R-Type Elbow (KF Flange Type)

R-Type Elbow (KF Flange Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,534.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The connection pipe uses JIS standard sizes (outer diameter 20mm, thickness 2mm pipe on KF16 only). The sealing surface of the flange is protected by a cap and tape.

 
Part Number
MCK6016-SP
MCK6025-SP
MCK6040-SP
MCK6050-SP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPipe O.D.
(mm)
Flange

฿ 2,534.10

MPC VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 1021.7KF16

฿ 2,713.21

MPC VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 1027.2KF25

฿ 2,772.91

MPC VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 1042.7KF40

฿ 2,952.01

MPC VACUUM COMPONENT COUPLING 1 Piece(s) 3 Day(s) 1060.5KF50

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type Type R Elbows Material SUS304
Surface Treatment G.B.B.