1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster Pad Plate Type Plate: Stainless Steel Wheels: Elastomer (CAPS50UW)

CAS PAD

Caster Pad Plate Type Plate: Stainless Steel Wheels: Elastomer (CAPS50UW)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A space saving type caster that fuses the functions of a caster and an adjuster.

 
Part Number
CAPS50UW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Turning Radius E
(mm)
Adjuster

฿ 1,177.41

CAS PAD 1 Piece(s) 9 Day(s) 6335.01~80.0058.8No507030Presence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Elastomer
Fitting Material SUS304 Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction P2(mm) 55
Mounting Hole Pitch Transverse Direction P1(mm) 42 Plate Length L2(mm) 74 Plate Width L1(mm) 61
Application Streamlining of Logistics, Hand Truck Color White

Please check the type/dimensions/specifications of the part CAPS50UW in the Caster Pad Plate Type Plate: Stainless Steel Wheels: Elastomer series.

Products with similar specification

Part Number
CAPS75UW
CNPS50UW
CNPS75UW
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Turning Radius E
(mm)
Adjuster

฿ 1,625.88

1 Piece(s) 3 Day(s) 9280.01~140.00117.6No758535Presence

฿ 918.79

1 Piece(s) 9 Day(s) 6335.01~80.0058.8No507030No

฿ 1,290.73

1 Piece(s) 5 Day(s) 9280.01~140.00117.6-758535No