1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cast Pad, Bolt Type, Bolt: Stainless, Wheel: Elastomer (CABS75UW)

CAS PAD

Cast Pad, Bolt Type,  Bolt: Stainless, Wheel: Elastomer (CABS75UW)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A space saving type caster that fuses the functions of a caster and an adjuster.

[Features]
· Compact and free.
· Cumbersome mounting of adjusters can be omitted with caspad.
· Furthermore, at the time of installation, the caster main body is free to swivel, and fixing can be done in any direction.
· Safe.
· Caspad has excellent seismic resistance, is safe, and can secure a high level of installability.
· In addition, seismic resistance and safety can be further improved by using optional parts.
· Ecological.
· Caspad employs a simple disassembly structure and can be easily disassembled.
· Makes effective use of resources and is also convenient.

 
Part Number
CABS75UW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Screw Diameter M1 Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Turning Radius E
(mm)
Adjuster

฿ 1,565.00

CAS PAD 1 Piece(s) 7 Day(s) 9680.01~140.00117.6M16758535Presence

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) No Wheel Material Elastomer
Wheel Characteristics No Fitting Material SUS304 Application Streamlining of Logistics, Hand Truck
Color White

Please check the type/dimensions/specifications of the part CABS75UW in the Cast Pad, Bolt Type, Bolt: Stainless, Wheel: Elastomer series.

Products with similar specification

Part Number
CABS50UW
CNBS50UW
CNBS75UW
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Screw Diameter M1 Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Turning Radius E
(mm)
Adjuster

฿ 1,157.09

1 Piece(s) 3 Day(s) 6735.01~80.0058.8M12507030Presence

฿ 919.63

1 Piece(s) 3 Day(s) 6735.01~80.0058.8M12507030No

฿ 1,249.19

1 Piece(s) 3 Day(s) 9680.01~140.00117.6M16758535No