1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster Pad, Plate Model, Plate: Stainless Steel, Wheels: Nylon (CAPS75W)

CAS PAD

Caster Pad, Plate Model, Plate: Stainless Steel, Wheels: Nylon (CAPS75W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A space saving type caster that fuses the functions of a caster and an adjuster.

[Features]
· Caspad is a "new generation caster" that fuses the functions of a conventional caster and adjuster.
· Employs a simple disassembly structure that is environmentally-friendly and makes effective use of resources.
· The caster part employs a dual wheel structure that achieves stability during traveling, and the adjuster part has a flexible structure to enable installation on slightly sloped surfaces (of approx. 0° to 5°).

 
Part Number
CAPS75W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Turning Radius E
(mm)
Adjuster

฿ 1,289.25

CAS PAD 1 Piece(s) 3 Day(s) 9280.01~140.00117.6758535Presence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Nylon
Wheel Characteristics No Fitting Material SUS304 Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction P2(mm) 55 Mounting Hole Pitch Transverse Direction P1(mm) 42 Plate Length L2(mm) 74
Plate Width L1(mm) 61 Application Streamlining of Logistics, Hand Truck Color White