1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Castpad Bolt Type, Bolt: Stainless, Caster: Nylon (CABS50W)

CAS PAD

Castpad Bolt Type, Bolt: Stainless, Caster: Nylon (CABS50W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Caspad is a "new generation caster" that fuses the functions of a conventional caster and adjuster.
· Employs a simple disassembly structure that is environmentally-friendly and makes effective use of resources.
· The caster part employs a dual wheel structure that achieves stability during traveling, and the adjuster part has a flexible structure to enable installation on slightly sloped surfaces (of approx. 0° to 5°).
· Furthermore, a higher level of seismic resistance can be secured and important equipment can be safely protected for customers that desire an even more secure installation by using optional seismic plates, rubber seats, and double-sided adhesive cushion sheets.
· Compact and free.
· Cumbersome mounting of adjusters can be omitted with caspad.
· Furthermore, at the time of installation, the caster main body is free to swivel, and fixing can be done in any direction.
· Safe.
· Caspad has excellent seismic resistance, is safe, and can secure a high level of installability.
· In addition, seismic resistance and safety can be further improved by using optional parts.
· Ecological.
· Caspad employs a simple disassembly structure and can be easily disassembled.
· A caster that makes effective use of resources and is also convenient.
· Made from nylon that features excellent shock resistance, oil resistance, and chemical resistance

 
Part Number
CABS50W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Screw Diameter M1 Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Turning Radius E
(mm)
Adjuster

฿ 946.65

CAS PAD 1 Piece(s) 3 Day(s) 6735.01~80.0058.8M12507030Presence

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) No Wheel Material Nylon
Wheel Characteristics No Fitting Material SUS304 Application Streamlining of Logistics, Hand Truck
Color White

Please check the type/dimensions/specifications of the part CABS50W in the Castpad Bolt Type, Bolt: Stainless, Caster: Nylon series.

Products with similar specification

Part Number
CABS75W
CNBS50W
CNBS75W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Screw Diameter M1 Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Turning Radius E
(mm)
Adjuster

฿ 1,244.09

1 Piece(s) 3 Day(s) 9680.01~140.00117.6M16758535Presence

฿ 665.26

1 Piece(s) 7 Day(s) 6735.01~80.0058.8-507030No

฿ 928.89

1 Piece(s) 3 Day(s) 9680.01~140.00117.6-758535No