1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster Pad, Plate Type, Plate: Steel, Wheels: Nylon (CAPF50B)

CAS PAD

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • CNPF
  • CAPF
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A space saving type caster that fuses the functions of a caster and an adjuster.

[Features]
· Caster Pad is a new generation caster that fuses the functions of a conventional caster and adjuster.
· Employs a simple disassembly structure that is environmentally-friendly and makes effective use of resources.
· The caster part employs a dual wheel structure that achieves stability during traveling, and the adjuster part has a flexible structure to enable installation on slightly sloped surfaces (of approx. 0° to 5°).
· Furthermore, a higher level of seismic resistance can be secured and important equipment can be safely protected for customers that desire an even more secure installation by using optional seismic plates, rubber seats, and double-sided adhesive cushion sheets.

 
Part Number
CAPF50B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Turning Radius E
(mm)
Color Adjuster

฿ 597.50

CAS PAD 1 Piece(s) 9 Day(s) 6335.01~80.0058.8507030BlackPresence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Nylon
Wheel Characteristics No Fitting Material SPCC Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction P2(mm) 55 Mounting Hole Pitch Transverse Direction P1(mm) 42 Plate Length L2(mm) 74
Plate Width L1(mm) 61 Application Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part CAPF50B in the Caster Pad, Plate Type, Plate: Steel, Wheels: Nylon series.

Products with similar specification

Part Number
CAPF50W
CAPF75B
CAPF75W
CNPF50W
CNPF75B
CNPF75W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Turning Radius E
(mm)
Color Adjuster

฿ 641.43

1 Piece(s) 3 Day(s) 6335.01~80.0058.8507030WhitePresence

฿ 783.94

1 Piece(s) 9 Day(s) 9280.01~140.00117.6758535BlackPresence

฿ 827.87

1 Piece(s) 3 Day(s) 9280.01~140.00117.6758535WhitePresence

฿ 523.09

1 Piece(s) 5 Day(s) 6335.01~80.0058.8507030WhiteNo

฿ 671.70

1 Piece(s) 3 Day(s) 9280.01~140.00117.6758535BlackNo

฿ 671.70

1 Piece(s) 3 Day(s) 9280.01~140.00117.6758535WhiteNo