(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A space-saving type caster that combines the functions of a caster and an adjuster.
[Features]
· Caspad is a "new generation caster" that combines the functions of a conventional caster and adjuster.
· Employs a simple disassembly structure that is environmentally-friendly and makes effective use of resources.
· The caster part employs a dual wheel structure that achieves stability during motion and the adjuster part has a flexible structure to enable installation on slightly sloped surfaces (of approx. 0° to 5°).
· Furthermore, a higher level of seismic resistance can be secured and important equipment can be safely protected for customers that desire an even more secure installation by using optional seismic plates, rubber seats and double-sided adhesive cushion sheets.
Part Number |
---|
CABF50B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Screw Diameter M1 | Wheel Dia. D (Ø) | Wheel Width B (mm) | Turning Radius E (mm) | Color | Adjuster |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 641.27 | CAS PAD | 1 Piece(s) | 3 Day(s) | 67 | 35.01~80.00 | 58.8 | M12 | 50 | 70 | 30 | Black | Presence |
Loading...
Caster Type | Screw-In Type | Stopper (Detail) | No | Wheel Material | Nylon |
---|---|---|---|---|---|
Wheel Characteristics | No | Fitting Material | Equivalent to SS400 | Application | Streamlining of Logistics, Hand Truck |
Please check the type/dimensions/specifications of the part CABF50B in the Caspad Bolt Type; Bolt: Steel; Wheel: Nylon series.
Part Number |
---|
CABF50W |
CABF75B |
CABF75W |
CNBF50B |
CNBF50W |
CNBF75B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Screw Diameter M1 | Wheel Dia. D (Ø) | Wheel Width B (mm) | Turning Radius E (mm) | Color | Adjuster |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 641.27 | 1 Piece(s) | 19 Day(s) | 67 | 35.01~80.00 | 58.8 | M12 | 50 | 70 | 30 | White | Presence | ||
฿ 829.87 | 1 Piece(s) | 3 Day(s) | 96 | 80.01~140.00 | 117.6 | M16 | 75 | 85 | 35 | Black | Presence | ||
฿ 829.87 | 1 Piece(s) | 3 Day(s) | 96 | 80.01~140.00 | 117.6 | M16 | 75 | 85 | 35 | White | Presence | ||
฿ 528.38 | 1 Piece(s) | 3 Day(s) | 67 | 35.01~80.00 | 58.8 | M12 | 50 | 70 | 30 | Black | No | ||
฿ 528.38 | 1 Piece(s) | 3 Day(s) | 67 | 35.01~80.00 | 58.8 | M12 | 50 | 70 | 30 | White | No | ||
฿ 679.14 | 1 Piece(s) | 3 Day(s) | 96 | 80.01~140.00 | 117.6 | M16 | 75 | 85 | 35 | Black | No |
How can we improve?
How can we improve?