1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Caster Wheel Without Frame (C-Type) C-2450 (C-2450120)

MRK WHEEL

Heavy Duty Caster Wheel Without Frame (C-Type) C-2450 (C-2450120)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· For flat bars.
· For types between 50 mm and 120 mm a single bearing is used, while for types between 150 mm and 200 mm sealed, dust-proof double bearings are used.

 
Part Number
C-2450120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Diameter
(φ)
Wheel Diameter A
(mm)
Wheel Width B
(mm)
Bearing Hole Diameter F
(φ)

฿ 3,735.00

MRK WHEEL 1 Piece(s) 40 Day(s) 1012012027Single16

Loading...

  1. 1

Basic Information

Car Material Cast Iron The material of frames No Type Heavy-Duty Door Roller
Wheel Shape H Type Wheel Material Metal With or without frames No Frame
Core Rod With Core Rod

Please check the type/dimensions/specifications of the part C-2450120 in the Heavy Duty Caster Wheel Without Frame (C-Type) C-2450 series.

Products with similar specification

Part Number
C-2450150
C-2450200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSWheel Diameter
(φ)
Wheel Diameter A
(mm)
Wheel Width B
(mm)
Bearing Hole Diameter F
(φ)

฿ 9,288.93

1 Piece(s) 40 Day(s) 1015015043Double20

฿ 21,629.00

1 Piece(s) 40 Day(s) 1020020050Double24