1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Caster Wheel Without Frame (C-Type) C-1450 (Part Number)

Heavy Duty Caster Wheel Without Frame (C-Type) C-1450
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,641.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Sealed dust-proof type with double bearings (75 mm or more).

 
Part Number
C-1450120
C-1450150
C-1450200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Diameter
(φ)
Wheel Diameter A
(mm)
Wheel Width B
(mm)
Hole Diameter F
(φ)

฿ 3,641.00

MRK WHEEL 1 Piece(s) 40 Day(s) 101201202816

฿ 11,309.48

MRK WHEEL 1 Piece(s) 40 Day(s) -1501504320

฿ 23,073.00

MRK WHEEL 1 Piece(s) 40 Day(s) -2002005024

Loading...

  1. 1

Basic Information

Car Material Cast Iron The material of frames No Type Heavy-Duty Door Roller
Wheel Shape H Type Wheel Material Metal Bearing Double
With or without frames No Frame Core Rod With Core Rod