1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Caster Wheel With Frame (U Type) S-3650 (S-3650110)

DOOR WHEELS

Heavy Duty Caster Wheel With Frame (U Type) S-3650 (S-3650110)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A sealed, dust-proof model.

[Features]
· Sealed, dust-proof bearing (SUS440C), diamteter of 50ø to 110ø, 1 pc. included.
· ø150 and ø220 types include two sealed, dust-proof bearings (SUS440C).

 
Part Number
S-3650110
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Wheel Shape Wheel Material Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter A
(mm)
Wheel Width B
(mm)
Bearing Load Capacity, 2 Pieces
(kg)
Mounting Height G
(mm)
Mounting Hole Pitch P
(mm)

฿ 12,285.00

DOOR WHEELS 1 Piece(s) 12 Day(s) -----11024Single1400120114

Loading...

  1. 1

Basic Information

Car Material Stainless Steel The material of frames Stainless Steel Mounting Hole Type Long Hole
With or without frames With frames

Please check the type/dimensions/specifications of the part S-3650110 in the Heavy Duty Caster Wheel With Frame (U Type) S-3650 series.

Products with similar specification

Part Number
S-3650150
S-3650200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Wheel Shape Wheel Material Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter A
(mm)
Wheel Width B
(mm)
Bearing Load Capacity, 2 Pieces
(kg)
Mounting Height G
(mm)
Mounting Hole Pitch P
(mm)

฿ 40,240.54

1 Piece(s) 40 Day(s) Heavy-Duty Door RollerH TypeMetal15025015043Double2200165185

฿ 63,224.09

1 Piece(s) 40 Day(s) -----20050Double2800215216