1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

All Stainless Steel Heavy Duty Caster Wheel With Frame (V Type) S-3000 (S-3000150)

DOOR WHEELS

All Stainless Steel Heavy Duty Caster Wheel With Frame (V Type) S-3000 (S-3000150)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A sealed, dust-proof model.

[Features]
· The frame is made from SUS304 and the roller is made from SUS303 stainless steel.
· Employ high-grade machinery bearings for superior durability.
· The 440C bearings feature rubber seals (sealed dust-proof type) for excellent water resistance etc.
· A 200 mm wide type is also available for even higher loads.
· Rust-proofed 440C bearings display vastly superior rust-proofing characteristics compared to other metals.
· The frame includes screw-mounting holes so that mounting can be performed either by welding or with screws.

 
Part Number
S-3000150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Diameter A
(mm)
Wheel Width B
(mm)
Load Capacity, 2 Pieces
(kg)
Mounting Height G
(mm)
Mounting Hole Pitch P
(mm)

฿ 34,853.00

DOOR WHEELS 1 Piece(s) 19 Day(s) 150432200165185

Loading...

  1. 1

Basic Information

Car Material Stainless Steel The material of frames Stainless Steel Bearing Double
Mounting Hole Type Long Hole With or without frames With frames

Please check the type/dimensions/specifications of the part S-3000150 in the All Stainless Steel Heavy Duty Caster Wheel With Frame (V Type) S-3000 series.

Products with similar specification

Part Number
S-3000200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel Diameter A
(mm)
Wheel Width B
(mm)
Load Capacity, 2 Pieces
(kg)
Mounting Height G
(mm)
Mounting Hole Pitch P
(mm)

฿ 60,380.43

1 Piece(s) 40 Day(s) 200502800215216