1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heavy Duty Caster Wheel With Frame (U Type) C-2600

Heavy Duty Caster Wheel With Frame (U Type) C-2600
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 4,638.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

U type rollers.

[Features]
· The frame is made from SUS304 and the roller is made from SUS303 stainless steel.
· Employ high-grade machinery bearings for superior durability.
· The 440C bearings feature rubber seals (sealed dust-proof type) for excellent water resistance etc.
· A 200 mm wide type is also available for even higher loads.
· Rust-proofed 442C bearings display vastly superior rust-proofing characteristics compared to other metals.
· The frame includes screw-mounting holes so that mounting can be performed either by welding or with screws.

Features

●The wheel shape is R-machined and the ground contact area of the running surface is small, so traveling performance improves.

Usage

●For floor use.

Materials

●Frame: Steel 
●Frame Surface Treatment: Chrome Plating Finish
●Wheel: Ductile Caste Iron(FCD-450)

Warning

●Allowable weight is a reference value in the vertical direction.
Part Number
C-2600120
C-2600150SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Diameter A
(mm)
Wheel Width B
(mm)
Bearing Load Capacity, 2 Pieces
(kg)
Mounting Height G
(mm)
Mounting Hole Pitch P
(mm)

฿ 4,638.00

DOOR WHEELS 1 Piece(s) 1 Day(s) 12027Single780127.5110

฿ 13,089.00

฿ 12,040.57

DOOR WHEELS 1 Piece(s) 1 Day(s) 15043Double2000165185

Loading...

  1. 1
 

Basic Information

Car Material Cast Iron The material of frames Steel Mounting Hole Type Long Hole
With or without frames With frames