1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Caster Wheel With Frame (Flat Type) C-2400 (Part Number)

Heavy Duty Caster Wheel With Frame (Flat Type) C-2400
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,150.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A sealed, dust-proof type.

[Features]
· From 50 mm to 120 mm: Includes a single bearing. The core rod is fixed using an E ring.
· 150 mm to 200 mm: Includes sealed dust-proof type double bearings. The core rod is fixed using a nut.

Features

●Ductile cast iron, higher strength than ordinary cast iron is used for the wheels.

Usage

●For floor use.

Materials

●Frame: Steel
●Frame Surface Treatment: Chrome Plating Finish
●Wheel: Ductile Caste Iron(FCD-450)

Warning

●Allowable weight is a reference value in the vertical direction.
Part Number
C-2400120
C-2400150
C-2400200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Diameter A
(mm)
Wheel Width B
(mm)
Bearing Load Capacity, 2 Pieces
(kg)
Mounting Height G
(mm)
Mounting Hole Pitch P
(mm)

฿ 4,150.00

DOOR WHEELS 1 Piece(s) 1 Day(s) 12027Single780127.5110

฿ 11,950.00

DOOR WHEELS 1 Piece(s) 1 Day(s) 15043Double2000165185

฿ 27,785.00

DOOR WHEELS 1 Piece(s) 1 Day(s) 20050Double2500215216

Loading...

  1. 1
 

Basic Information

Car Material Cast Iron The material of frames Steel Mounting Hole Type Long Hole
With or without frames With frames