1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heavy Duty Caster Wheel With Frame (C-Type) C-2350

Heavy Duty Caster Wheel With Frame (C-Type) C-2350
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,150.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For angles and flat bars.

[Features]
· The frame is made from SUS304 and the roller is made from SUS303 stainless steel.
· Employ high-grade machinery bearings for superior durability.
· The 440C bearings feature rubber seals (sealed dust-proof type) for excellent water resistance etc.
· A 200 mm wide type is also available for even higher loads.
· Rust-proofed 443C bearings display vastly superior rust-proofing characteristics compared to other metals.
· The frame includes screw-mounting holes so that mounting can be performed either by welding or with screws.

Features

●Ductile cast iron, higher strength than ordinary cast iron is used for the wheels.

Usage

●For flat bars.

Materials

●Frame: Steel
●Frame Surface Treatment: Chrome Plating Finish
●Wheel: Ductile Caste Iron(FCD-450)

Warning

●Allowable weight is a reference value in the vertical direction.
Part Number
C-2350120
C-2350150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter A
(mm)
Wheel Width B
(mm)
Bearing Load Capacity, 2 Pieces
(kg)
Mounting Height G
(mm)
Mounting Hole Pitch P
(mm)

฿ 4,150.00

DOOR WHEELS 1 Piece(s) 12 Day(s) 12014012027Single780127.5110

฿ 11,440.00

DOOR WHEELS 1 Piece(s) 1 Day(s) 15025015043Double2000165185

Loading...

  1. 1
 

Basic Information

Car Material Ductile cast iron The material of frames Steel Type Heavy-Duty Door Roller
Wheel Shape H Type Wheel Material Metal Mounting Hole Type Long Hole
With or without frames With frames