1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Trolley Caster Heavy-Duty Roller With Frame (L Type) C-1150

Trolley Caster Heavy-Duty Roller With Frame (L Type) C-1150
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 4,258.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Door wheels for sliding door rollers.
[Features]
· A sealed dust-proof type with double bearings.
· Wheel: Ductile cast iron.
· Frame: Steel sheet (trivalent chromium plated finishing).
[Applications]
· Ideal for trolley cars.

 
Part Number
C-1150100
C-1150150
C-1150200SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter A
(mm)
Wheel Width B
(mm)
Load Capacity, 2 Pieces
(kg)
Mounting Height G
(mm)
Mounting Hole Pitch P
(mm)

฿ 4,258.48

DOOR WHEELS 1 Piece(s) 10 Day(s) 100145100361200115115

฿ 11,941.58

DOOR WHEELS 1 Piece(s) 10 Day(s) 150250150432200155185

฿ 24,412.50

฿ 21,900.45

DOOR WHEELS 1 Piece(s) 19 Day(s) 200290200502500200216

Loading...

  1. 1

Basic Information

Car Material Ductile cast iron The material of frames Steel Type Heavy-Duty Door Roller
Wheel Shape Toro Model Wheel Material Metal Bearing Double
Mounting Hole Type Long Hole With or without frames With frames