1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carry Set CSC

CARRY SET CS

Carry Set CSC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,107.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster structure in which the caster moves in the direction of transport. Industrial vibration absorber designed with a special focus on the movement functions.
Easy level-adjustments ensure stable installation of the equipment.

[Features]
· For the equipment that needs to be moved around frequently or requires level adjustments.
· For the equipment that generates vibrations or needs to be protected from the vibrations from external sources.

Part Number
CSC01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,107.58

฿ 2,331.87

CARRY SET CS 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Caster Type With Adjuster / Resin Mounting Height H(mm) 120 Load Range(daN) 80.01~140.00
Allowable Load(daN) 98 Wheel Material Nylon 6 Mounting Hole Type Round hole
Mounting Hole Pitch S(mm) 72 Plate Length P(mm) 100 Wheel Width R(mm) 75

Please check the type/dimensions/specifications of the part CSC01 in the Carry Set CSC series.

Frequently Asked Questions (FAQ)

Question: What is the surface treatment?
Answer: Surface treatment is nickel-plated
Question: How can I adjust the level?
Answer: Turn the resin handle clockwise to raise the anti-vibration rubber and move on the rollers. Adjust the level while turning the resin handle.