(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Two circuits limit switch lever WL
It is a peripheral component for Limit Switch . They offer a wide variety of type and shape to choose from.
[Feature]
● Detector Shape : Bearing roller, Coil Spring, Lever, Resin roller lever, Roller Lever, Variable Roller Levers, Variable rod
● Material of Detector : NBR, Nylon, Resin, Stainless Steel, Stainless spring steel and Stainless steel-based sintered alloy
[Application]
It is used with a Limit Switch brand OMRON
Part Number |
---|
WL-2A122 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Detector Material | Full Length (mm) | O.D. (φ) | Set format |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,482.00 ฿ 1,079.93 | OMRONSWITCH | 1 Piece(s) | 3 Day(s) | Variable Roller Levers | Stainless steel-based sintered alloy | 155.75 | 17.5 | - |
Loading...
Please check the type/dimensions/specifications of the part WL-2A122 in the Two circuits limit switch lever WL series.
Part Number |
---|
WL-1A110(WLCA2-265N LEVER) |
WL-1A200(WLCA2-7 LEVER) |
WL-1A300(WLCA2-8 LEVER) |
WL-2A129 |
WL-3A100(WLCAL4-2 LEVER) |
WL-3A106(WLCAL4-2A LEVER) |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detector Shape | Detector Material | Full Length (mm) | O.D. (φ) | Set format |
---|---|---|---|---|---|---|---|---|---|
฿ 728.00 | 1 Piece(s) | 5 Day(s) | Roller Lever | Nylon | - | 35 | For type WLCA2-265N | ||
฿ 552.00 | 1 Piece(s) | 3 Day(s) | Roller Lever | Stainless steel-based sintered alloy | 66.8 | 17.5 | For type WLCA2-7 | ||
฿ 239.00 | 1 Piece(s) | 5 Day(s) | Roller Lever | Stainless steel-based sintered alloy | 79.8 | 17.5 | For type WLCA2-8 | ||
฿ 725.00 | 1 Piece(s) | 26 Day(s) | Lever | - | 108 | - | - | ||
฿ 478.00 | 1 Piece(s) | 5 Day(s) | Variable rod | Stainless Steel | 400 | - | For type WLCAL4-2 | ||
฿ 732.00 | 1 Piece(s) | 26 Day(s) | Variable rod | Stainless Steel | 400 | 3.2 | For type WLCAL4-2A |
How can we improve?
How can we improve?