Small Limit Switch [HL-5000]

Brand :
OMRON

Caution

    Product Description

    Small Limit Switch [HL-5000]
    This limit switch is engineered with a rigid construction that ensures durability and reliability in demanding environments.
    [Features]
    ● Compact limit switch with high practicability in low price.
    ● Easy Installation: simplifies wiring, making installation quick and efficient.
    ● Operating Temperature Range (°C) : -5 to 65
    ● Detector Shape : Plunger Type and Roller Lever Type and Rod Shape
    ● Protection Structure : IP65
    [Application]
    The Small Limit Switch is generally used in factory automation systems

    Dimensional Drawing of OMRON Limit Switch

    Small limit switch HL-5000 Outline drawing

    Note: In the above dimensional diagrams for each model, the dimensional tolerance for all unspecified parts is ±0.4 mm.

    Specification Table of OMRON Limit Switch

    Structure of Limit Switch

    Small limit switch HL-5000 structure diagram

    Performance of Limit Switch

    protective structure of Limit SwitchIP65
    Durability*MechanicalOver 10 million times (depending on certain conditions)
    ElectricalSee electrical endurance curves.
    Allowable Operating Speed5mm~0.5m/s
    Allowable operating frequencymechanical120 times/min
    Electrical30 times/min
    Insulation resistance100MΩ or more (at DC500V mega)
    Contact resistance25mΩ or less (initial value)
    VoltageBetween same-polarity terminalsAC1,000V 50/60Hz 1min
    Between live metal parts and earthAC1,500V 50/60Hz 1min
    Each terminal and non-current-carrying metal partAC1,500V 50/60Hz 1min
    Rated Frequency50/60Hz
    vibrationmalfunction10~55Hz 複振幅1.5mm
    impactDurabilityMax. 1,000m/s2
    malfunctionMax. 300m/s2
    Ambient temperature-5 to +65℃ (but do not freeze)
    Ambient humidity35~95%RH
    massApproximately 130 to 190g

    Note 1. The above values ​​are initial values of Limit Switch.
    Note 2. The above values ​​may differ depending on the model.
    *The durability values ​​are for an ambient temperature of 5 to 35°C and an ambient humidity of 40 to 70% RH.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Small Limit Switch [HL-5000] | OMRON | MISUMI Thailand