(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact, high-accuracy enclosed switch.
[Features]
· Small high-accuracy enclosed switch with high durability of 10 million times or more and high repeatability due to built-in micro switch.
· Fitting pitch same as Z type.
· Power required for operation (OF) is less as compared to the general limit switch.
· Operation display convenient for maintenance and inspection is also available.
Part Number |
---|
ZC-Q2255-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detector Shape | Plunger Shape Type | Boot Seal | Lever Shape Type | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Mechanical Life (10,000 times) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Detector element details | Indicator Light | Cord / cable length (m) | Cord / cable pull-out direction (method) | Details Type | Mounting system | Type of Lead Wire | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 879.00 ฿ 754.01 | OMRON SWITCHES | 1 Piece(s) | 5 Day(s) | - | Plunger Type | [Roller Plungers] Roller Plunger | - | - | GB(CCC) / RU | IP67 | - | - | - | - | 1000 | - | - | - | - | - | Panel mount roller plunger type | No | - | - | Micro-load type | - | - | - | 125 / 250 | 8 / 14 / 30 / 125 / 250 | - |
Loading...
Main Body Size | Small | Environment | Standard | Operating Temperature Range(°C) | -10::80 |
---|---|---|---|---|---|
Mechanical Operation Frequency(times/min or Less) | 120 |
Please check the type/dimensions/specifications of the part ZC-Q2255-01 in the Compact Sealed Switch [ZC-□55] series.
Part Number |
---|
ZC-N2155-L4 |
ZC-N2155-MR VCT 3M |
ZC-N2255 |
ZC-Q2255-L |
ZC-Q2255-L4 |
ZC-Q2255-MR VCT 1M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detector Shape | Plunger Shape Type | Boot Seal | Lever Shape Type | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Mechanical Life (10,000 times) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Detector element details | Indicator Light | Cord / cable length (m) | Cord / cable pull-out direction (method) | Details Type | Mounting system | Type of Lead Wire | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,930.00 | 1 Piece(s) | 45 Day(s) | - | Plunger Type | [Roller Plungers] Roller Plunger | - | - | GB(CCC) | IP67 | - | - | - | - | 1000 | - | - | - | - | - | Sealed cross roller plunger type | Presence (for 24 V DC) | - | - | General load type | - | - | - | 125 / 250 | 8 / 14 / 30 / 125 / 250 | - | ||
฿ 2,827.00 | 1 Piece(s) | 45 Day(s) | - | Plunger Type | [Roller Plungers] Roller Plunger | - | - | GB(CCC) | IP67 | - | - | - | - | 1000 | - | - | - | - | - | Sealed cross roller plunger type | No | 3 | - | General load type (mold terminal type) | - | - | VCT (rightward direction) | 125 / 250 | 8 / 14 / 30 / 125 / 250 | - | ||
฿ 988.07 | 1 Piece(s) | Same day | - | Plunger Type | [Roller Plungers] Seal, Roller Plungers | Presence | - | CSA / EN / UL / GB(CCC) / TUV | IP67 | 6.86 | 1.5 | - | - | 1000 | AC240/250V | 10 | 21.7 | 55 | 37.3 | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 1,403.00 | 1 Piece(s) | 45 Day(s) | - | Plunger Type | [Roller Plungers] Panel Mounted Roller Plunger | No | - | CSA / EN / UL / GB(CCC) / TUV | IP67 | 11.8 | 1.5 | - | - | 1000 | AC240/250V | 10 | 21.7 | 55 | 37.3 | - | Neon Lamp | - | - | - | - | - | - | - | - | - | ||
฿ 1,477.00 | 1 Piece(s) | Same day | 10 | Plunger Type | [Roller Plungers] Panel Mounted Roller Plunger | No | - | CSA / EN / UL / GB(CCC) / TUV | IP67 | 11.8 | 1.5 | - | - | 1000 | AC240/250V | 10 | 21.7 | 55 | 37.3 | - | LED | - | - | - | - | - | - | - | - | - | ||
฿ 1,188.77 | 1 Piece(s) | 5 Day(s) | - | Plunger Type | [Roller Plungers] Panel Mounted Roller Plunger | No | - | CSA / EN / UL / GB(CCC) / TUV | IP67 | 11.8 | 1.5 | Single Pole Double Throw | Rivet | 1000 | AC240/250V | 10 | 21.7 | 55 | 37.3 | - | - | 1 | Right pull-out | - | - | VCT | - | - | - | - |
How can we improve?
How can we improve?