Compact Sealed Switch [ZC-*55]

Caution
Product Description
Compact, high-accuracy enclosed switch.
[Features]
· Small high-accuracy enclosed switch with high durability of 10 million times or more and high repeatability due to built-in micro switch.
· Fitting pitch same as Z type.
· Power required for operation (OF) is less as compared to the general limit switch.
· Operation display convenient for maintenance and inspection is also available.
Drawing
Plunger type

Panel installation plunger type

*Do not use the M14 installation screws and the installation holes of the case main body at the same time.
Panel installation roller plunger type

*Do not use the M14 installation screws and the installation holes of the case main body at the same time.
Panel-mount cross roller plunger type

*Do not use the M14 installation screws and the installation holes of the case main body at the same time.
Sealed roller plunger type

Sealed cross roller plunger type

Hinge short lever type

Hinge lever type

Hinge roller short lever type

Hinge roller lever type

One-way operation hinge roller short lever type

One-way operation hinge roller lever type

Product Specification
Performance
| Protective Structure | IP67 | |
|---|---|---|
| Durability | Mechanical | More than 10 million times |
| Electrical | More than 500,000 times | |
| Allowable operation speed | 0.05 mm to 0.5 m/s *1 | |
| Allowable operation frequency | Mechanical | 120 times/min |
| Electrical | 20 times/min | |
| Insulation resistance | 100 MΩ or more (500 V DC insulation resistance tester) | |
| Contact resistance | 15 mΩ or less (initial value, built-in switch only) | |
| Withstand voltage | Between terminals of the same polarity | 1,000 V AC 50/60 Hz for 1 min |
| Between each terminal and non-current-carrying metal part | 2,000 V AC 50/60 Hz for 1 min | |
| Rated insulation voltage (Ui) | AC1,000V | |
| Pollution degree (operating environment) | 3 (IEC947-5-1) | |
| Short circuit protection device | 10 A fuse gG type (IEC60269 certified) | |
| Appliance Class | Class II | |
| PTI (Proof tracking index) | 175 | |
| Switch Category | D (IEC335) | |
| Rated operating current (Ie) | 10A | |
| Rated operating voltage (Ue) | AC250V | |
| Vibration | Malfunction | 10 to 55 Hz double amplitude 1.5 mm *2 |
| Impact | Endurance | Max. 1,000 m/s2 |
| Malfunction | Max. 300 m/s2 *1 *2 | |
| Operating ambient temperature | -10 to +80°C (no freezing) | |
| Operating Ambient Humidity | 35 to 95% RH | |
| Weight | Approx. 92 g (for ZC-Q22 (21) 55 type) | |
*1. This is for the plunger type.
*2. Within 1 ms in the free state and at the total travel position.