Two-circuit limit switch long-life type WLM

Brand :
OMRON

Caution

    Product Description

    Standard, sensational, heat resistant and corrosion resistant with variety of models

    [Features]
    · High durability with mechanical durability of 30 million times or more.
    · Long service life type suitable to use frequently.
    · High durability with improved wear resistance, sliding property in head mechanism part.
    · Moreover, improved visibility of setting time by displaying glory of stroke setting scene.
    · The contacts are two-circuit double-break switches: The circuit will break without fail thanks to the two-circuit double-break switch.
    · An IP67 protective structure: An IP67 compliant structure thanks to its O-ring and/or cover seal.
    · Overseas approval corresponding to the machines for export approved by: UL, CSA, TÜV, EN/IEC, CCC.
    · Optimum high accuracy type in controlling the position is available in all types: Movement till operation is less (about 5°) but repeatability is two times of standard type.
    · Operation display with easy daily check: Operation status can be confirmed by using neon lamp or LED and check and maintenance at the time of starting can be done easily.
    · Connector type to reduce man-hours for wiring is available: Reduces the man-hours for wiring. Series of connectors (direct output method, pulley wire method) wherein replacement can be done easily is made.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Two-circuit limit switch long-life type WLM | OMRON | MISUMI Thailand