(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compact and light weight seal switch.
· Excellent dust proof and mechanically strong V type compact basic switch by sealing it in die-cast case.
· In case of cams/arms types and cams/roller arms type, the position of arm can be set to 360° random position.
Part Number |
---|
1VE-10N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Lever Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Cord / cable pull-out direction (method) | Details Type | Direction of Operation | Bush type | Roller Type | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,511.00 ฿ 1,289.03 | OMRON SWITCH | 1 Piece(s) | Same day | Plunger Type | Standard / Oil Resistant / Dust Proofing | [Top Plunger] Seal, Plungers | Presence | - | - | - | 22.26 | 2 | - | Single Pole Double Throw | AC240/250V | 10 | 53 | 26.3 | 39 | - | JIS C 3306, finished outside diameter 2.6-3.4 mm | - | Conduit cap opening and closing | Built-in switch 1 pc., stainless steel plunger | No | Rubber bushing for single vinyl code | - | - | - | - | - |
Loading...
Main Body Size | Small | Operating Temperature Range(°C) | -10::80 | Protection Structure | IP60 |
---|---|---|---|---|---|
Mechanical Life(10,000 times) | 150 | Mechanical Operation Frequency(times/min or Less) | 120 |
Please check the type/dimensions/specifications of the part 1VE-10N in the Small Enclosed Switch VE series.
Part Number |
---|
1VE-10CA-13-C |
1VE-10CA2-11 |
1VE-10CA2-12 |
1VE-10CA2-13 |
1VE-10CA2-13-C |
1VE-10N-C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Lever Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Cord / cable pull-out direction (method) | Details Type | Direction of Operation | Bush type | Roller Type | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,048.00 | 1 Piece(s) | 45 Day(s) | [Others] Cam arm type | Standard | - | - | - | Lever | GB(CCC) | - | - | - | - | - | - | - | - | - | - | - | Cam arm type | - | Built-in Switch, 1 pc | - | Rubber bushing for vinyl cab tire cord | - | 125 / 250 | 8 / 14 / 30 / 125 / 250 | 125 V AC, 250 V (10 A) | 8 V DC, 14 V (10 A) / 30 V ( 6 A) / 125 V (0.6 A) / 250 V (0.3 A) | ||
฿ 1,929.00 | 1 Piece(s) | Same day | [Others] Cam roller arm type | Standard / Oil Resistant / Dust Proofing | - | - | Standard | [Arm Lever] Roller, Arm Lever | - | 6.69 | - | 30 | Single Pole Double Throw | AC240/250V | 10 | 42.5 | 46.5 | 81.8 | 31.8 | JIS C 3306, finished outside diameter 2.6-3.4 mm | Counterclockwise rotation type (one-sided operation) | Conduit cap opening and closing | One Built-in Switch | Counterclockwise rotation | Rubber bushing for single vinyl code | Stainless steel roller arm (360° set supported) | - | - | - | - | ||
฿ 1,929.00 | 1 Piece(s) | 45 Day(s) | [Others] Cam roller arm type | Standard / Oil Resistant / Dust Proofing | - | - | Standard | [Arm Lever] Roller, Arm Lever | - | 6.69 | - | 30 | Single Pole Double Throw | AC240/250V | 10 | 42.5 | 46.5 | 81.8 | 31.8 | JIS C 3306, finished outside diameter 2.6-3.4 mm | Clockwise rotation type (one-sided operation) | Conduit cap opening and closing | One Built-in Switch | Clockwise | Rubber bushing for single vinyl code | Stainless steel roller arm (360° set supported) | - | - | - | - | ||
฿ 1,948.00 | 1 Piece(s) | 5 Day(s) | [Others] Cam roller arm type | Standard / Oil Resistant / Dust Proofing | - | - | Standard | [Arm Lever] Roller, Arm Lever | - | 6.69 | - | 30 | Single Pole Double Throw | AC240/250V | 10 | 42.5 | 46.5 | 81.8 | 31.8 | JIS C 3306, finished outside diameter 2.6-3.4 mm | Bi-directional rotation type (dual side operation) | Conduit cap opening and closing | One Built-in Switch | Bidirectional rotation | Rubber bushing for single vinyl code | Stainless steel roller arm (360° set supported) | - | - | - | - | ||
฿ 1,933.00 | 1 Piece(s) | Same day | [Others] Cam roller arm type | Standard / Oil Resistant / Dust Proofing | - | - | Standard | [Arm Lever] Roller, Arm Lever | - | 6.69 | - | 30 | Single Pole Double Throw | AC240/250V | 10 | 42.5 | 46.5 | 81.8 | 31.8 | JIS C 3306, finished outside diameter φ6.6-φ7.6 | Bi-directional rotation type (dual side operation) | Conduit cap opening and closing | One Built-in Switch | Bidirectional rotation | Rubber bushing for vinyl cab tire cord | Stainless steel roller arm (360° set supported) | - | - | - | - | ||
฿ 1,409.00 | 1 Piece(s) | 5 Day(s) | Plunger Type | Standard / Oil Resistant / Dust Proofing | [Top Plunger] Seal, Plungers | Presence | - | - | - | 22.26 | 2 | - | Single Pole Double Throw | AC240/250V | 10 | 53 | 26.3 | 39 | - | JIS C 3306, finished outside diameter φ6.6-φ7.6 | - | Conduit cap opening and closing | Built-in switch 1 pc., stainless steel plunger | No | Rubber bushing for vinyl cab tire cord | - | - | - | - | - |
How can we improve?
How can we improve?