Flexible Rod Switch [TP70]

Caution
Product Description
[Features]
· Easy input by hand while moving.
· Hand-friendly plastic rod type.
· One-way operation.
· Includes a stopper that only operates when touch-operated from a single direction.
· The unit is colored yellow so that the operator can easily pick it out.
· Three types available for use with different mounting conditions.
· Types with emergency stop switches are also available as part of the product series.
Dimensional Drawing of OMRON Limit Switch

Note: In the above external dimensions of Limit Switch, the dimensional tolerance of all parts not specified is ±4 mm.
*There is no bottom plate for parts A and B.
Specification Table of OMRON Limit Switch
Limit Switch structure

Limit Switch Performance
| Protective structure*1 | IP65 | ||
|---|---|---|---|
| Vibration malfunction | 10~55Hz Single amplitude 0.65mm Acceleration 100m/s2or less | ||
| impact | Durability | Up to 1,000m/s2 | |
| malfunction | Maximum 20m/s2 | ||
| Operating environment | temperature | Usable temperature: -10 to +70℃ | |
| Humidity | Usable humidity: 35-95% RH | ||
| Limit Switch Specifications | Allowable Operating Speed | 1mm to 0.5m/s | |
| Allowable operating frequency | Mechanical | Maximum 60 times/min | |
| Electrical | Maximum 30 times/min (with resistive load) | ||
| Durability*2 | Mechanical | Over 1 million times | |
| Limit Switch Electrical | Over 200,000 times (10A AC125V resistive load) | ||
| Contact Form | 1a1b | ||
| Terminal Specifications | Screw terminal | ||
| Emergency stop switch specifications | Limit Switch Type | Model A165E-M-02 | |
| How it works | Slow action, direct opening mechanism | ||
| Operational Features | Push lock, turn reset * Push to open the contacts and turn to close the contacts. | ||
| Contact Form | 2b | ||
| Operation section | Size: φ40, Color: Red, Non-illuminated | ||
| Terminal Specifications | Solder Terminal | ||
Note 1. The above values are initial values.
Note 2. For detailed specifications of Limit Switch, please check the individual specifications for the above format.
*1. This indicates the protective structure of the built-in switch (D4N-2187), not the value for the main body case.
*2. The durability value is based on an ambient temperature of 5 to 35°C, ambient humidity of 40 to 70% RH, and a 30 mm stroke operation at a point 20 mm from the tip of the actuator.