Semi-Compact Sealed Switch [D4MC]

Brand :
OMRON

Caution

    Product Description

    Low-cost and highly practical enclosed switch
    [Features]
    · Enclosed switch with high durability of 10 million times or more and high repeatability due to built-in micro switch.
    · Operation position of the panel mounting type is same as that of the Z type.
    · Can be used in applications that require more strength, dust-proof properties and drip-proof properties than micro switches.
    · Resin hardened mold terminals are also available.
    · UL and CCC standard certified

    Dimensional Drawing of OMRON Limit Switch

    Semi-compact enclosed switch D4MC Outline drawing-1
    Semi-compact enclosed switch D4MC Outline drawing-2

    Note 1. In the above outer dimension diagrams for each model, the dimensional tolerance of parts not specified is ±0.4 mm.
    Note 2. The operating characteristics are values ​​measured when operated from direction A.
    Note 3. Please limit OT so that it does not exceed the standard value of Limit Switch.

    Specification Table of OMRON Limit Switch

    Limit Switch Structure

    Semi-compact enclosed switch D4MC structure diagram

    The cable can be pulled out from either the left or right side by replacing the terminal protection cover.
    The terminal screws are M4 bind head screws (with internal tooth washers).

    Limit Switch Performance

    Protective structure of Limit SwitchIP67
    DurabilityMechanicalOver 10 million times
    ElectricalOver 500,000 times
    Allowable Operating Speed0.05mm to 0.5m/s *1
    Allowable operating frequencyMechanical120 times/min
    Electrical20 times/min
    Rated Frequency50/60Hz
    Insulation resistance100MΩ or more (at DC500V mega)
    Contact Resistance15mΩ or less (initial value, built-in switch only)
    Withstand voltageBetween same-polarity terminalsAC1,000V 50/60Hz 1min
    Between each terminal and non-current-carrying metal partsAC2,000V 50/60Hz 1min
    Rated insulation current (Ui)1,000VAC
    Pollution level (usage environment)3 (IEC947-5-1)
    Electric shock protection classClass II
    PTI (Tracking Characteristics)175
    Switch CategoryD (IEC335)
    Rated operating current (Ie)10A
    Rated operating voltage (Ue)AC250V
    vibrationmalfunction10 to 55Hz, double amplitude 1.5mm *2
    impactDurabilityUp to 1,000m/s2
    malfunctionMaximum 100m/s2* 1 *2
    Ambient temperature-10 to +80℃ (but do not freeze)
    Ambient humidity35~95% RH
    massApprox. 71g (for panel mounting plunger type)

    *1. For plunger type of Limit Switch.
    *2. Within 1 ms in free state and at the operating limit position.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Semi-Compact Sealed Switch [D4MC] | OMRON | MISUMI Thailand