Small Limit Switch [D4CC]

Caution
Product Description
Roller lever type with thickness of 16 mm. Also, connector connection type.
[Features]
· A center roller lever, that can be mounted for 6 times in a row by a roller lever type, is serialized.
· The cable connection is connector connection type with easy replacement of limit switch.
· The plunger has a seal packing and a diaphragm and the built-in switch has a protective cap and a triple seal structure, compliant with IEC standard IP67.
· The types with LED indicator lights are made into series for easy operational check (*As a standard, it lights up when not operating).
Dimensional Drawing of OMRON Limit Switch
Limit Switch Pin plunger type

Note: In the above external dimension diagrams for each model, the dimensional tolerance of the Limit Switch for unspecified parts is ±0.4 mm.
*For information on model numbers other than those listed above, please refer to the digital catalog.
Specification Table of OMRON Limit Switch
Limit Switch Structure
Center roller lever Limit Switch type with operation indicator light

Limit Switch Performance
| Protective structure | IP67 | |
|---|---|---|
| Durability *1 | Mechanical | Over 10 million times |
| Limit Switch Electrical | Over 200,000 times (AC125V 1A resistive load) | |
| Allowable Operating Speed | 0.1mm to 0.5m/s (for plunger type) 1mm to 1m/s (for roller lever type) | |
| Allowable operating frequency | Mechanical | 120 times/min |
| Limit Switch Electrical | 30 times/min | |
| Rated Frequency | 50/60Hz | |
| Insulation resistance | 100MΩ or more (at DC500V mega) | |
| Contact resistance (initial value) | 100mΩ or less | |
| Withstand voltage | Between same-polarity terminals | AC1,000V 50/60Hz 1min |
| Between live metal parts and earth | AC1,500V 50/60Hz 1min | |
| Between each terminal and non-current-carrying metal parts | AC1,500V 50/60Hz 1min | |
| vibration | malfunction | 10 to 55Hz, double amplitude 1.5mm *2 |
| Shock Resistant | Durability | Up to 1,000m/ s2 |
| malfunction | Maximum 500m/s2 * 2 | |
| Ambient temperature | -10 to +70℃ (but do not freeze) | |
| Ambient humidity | 35~95% RH | |
| mass | Approx. 120g (for D4CC-1002) | |
Note: The above values are initial values.
*1. The durability values are for ambient Limit Switch of 5 to 35°C and humidity of 40 to 70% RH.
*2. Plastic rod Limit Switch type is excluded.