1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Heavy Equipment Limit Switch [D4A-□N] (Part Number)

OMRON SWITCH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,457.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Compact heavy equipment limit switch with improved seal, impact-resistance and load-resistance.
[Features]
· Double sealing structure of the rotary shaft has been further reinforced and the gasket full cover system, etc., ensures sealing.
· Models with fluoroelastomer available separately for effective resistance to chemicals.
· A block mount method is adopted to minimize time loss during maintenance.
· Four circuit double-break models available for complex operations.

 
Part Number
D4A-4501N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Details Type O.D. Mounting system Direction of Operation Roller Type Contact format AC Rated Voltage DC Rated Voltage Switch Box

฿ 2,812.81

OMRON SWITCH 1 Piece(s) Same day Rotating lever type (shaft only)Standard / Cold Resistance-----40~100UL / GB(CCC) / CSA0.39-154-circuit Double-break3000AC100/125V54244104.5--Rotating lever type, standard typeNo--0.39--G1/2--Front / rear mountingSnap Action-2a2b---

Loading...

  1. 1

Basic Information

Main Body Size Small Protection Structure IP67 Mechanical Operation Frequency(times/min or Less) 300

Please check the type/dimensions/specifications of the part D4A-4501N in the Compact Heavy Equipment Limit Switch [D4A-□N] series.

Products with similar specification

Part Number
D4A-1105N
D4A-1108N
D4A-1109N
D4A-4510N
D4A-4516N
D4A-4717N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Details Type O.D. Mounting system Direction of Operation Roller Type Contact format AC Rated Voltage DC Rated Voltage Switch Box

฿ 4,722.00

1 Piece(s) 45 Day(s) Rotating lever type (shaft only)Standard / Cold Resistance-----40~100CSA / UL / GB(CCC)0.39-652-circuit Double-break5000More than AC300V104244104.5--Rotating lever type, holding typeNo--0.39--1/2-14NPT--Front / rear mountingSnap Action-1a1b---

฿ 4,722.00

1 Piece(s) 45 Day(s) Plunger TypeStandard[Top Plunger] Top, Plunger----20~100----2-circuit Double-break5000-------Horizontal plunger typeNo-----1/2-14NPTAdjustable type-----80 / 125 / 250 / 6008 / 14 / 30 / 125 / 2502-circuit double-break type

฿ 4,970.00

1 Piece(s) 50 Day(s) Plunger TypeStandard / Cold Resistance[Top Plunger] Standard ShapeNo---40~100CSA / UL / GB(CCC)17.651.6-2-circuit Double-break5000More than AC300V10424497.5--Top plunger type, standard typeNo5.146±0.8---1/2-14NPT--Front / rear mountingSnap ActionStainless Steel Plunger1a1b---

฿ 6,160.00

1 Piece(s) 50 Day(s) Plunger TypeStandard / Cold Resistance[Roller Plungers] Roller TypeNo---40~100CSA / UL / GB(CCC)17.651.6-4-circuit Double-break3000AC100/125V5424497.5--Top plunger type, roller typeNo5.156±0.8---G1/2-φ11×5Front / rear mountingSnap ActionStainless Steel Roller2a2b---

฿ 6,203.00

1 Piece(s) 45 Day(s) Rod ShapeStandard---[Spring + Metal Rod] Coil Spring-20~100CSA / UL / GB(CCC)---4-circuit Double-break3000-------Flexible rod typeNo-----G1/2Coil spring type-----80 / 125 / 250 / 60014 / 30 / 125 / 2504-circuit double-break type, simultaneous operation

฿ 7,041.00

1 Piece(s) Same day Roller lever typeStandard-----40~100CSA / UL / GB(CCC)---4-circuit Double-break3000-------Rotating lever type (axis only)No-----G1/2Sequential operation type-----80 / 125 / 250 / 60014 / 30 / 125 / 2504-circuit double-break type