Ultra Small Basic Switch [SS]

Caution
Product Description
Ultra compact basic switch that thoroughly seeks reliability and safety.
[Features]
· One of the best-selling micro switch of Omron with abundant variations from 0.1 A to 10.1 A.
· According to the operating force specification, extensive series is available according to the application from low operation load to high operation load.
· A high durability of 30 million times by using stable 2-spring division structure.
· Specifications for contact gaps of 1 mm or more are also available and can be used for various interlock applications.
Dimensional Drawing of OMRON Micro Switches


Note 1. The dimensional tolerance of the Micro Switches parts not specified in the above external dimensions is ±0.4 mm.
Note 2. The operating characteristics are for operation in the A direction (↓).
OMRON Micro Switches Type/Shape

Specification Table of OMRON Micro Switches
OMRON Micro Switches Performance
| Micro Switches item | Micro Switches Model number | |||||
|---|---|---|---|---|---|---|
| SS-10 series | SS-5 series | SS-01 series | SS-5F series | |||
| Allowable Operating Speed | 0.1mm to 1m/s (for pin push button type) | |||||
| Allowable operating frequency | Mechanical | 400 times/min | ||||
| Micro Switches Electrical | 60 times/min | |||||
| Insulation resistance | 100MΩ or more (DC500V insulation resistance tester) | |||||
| Contact resistance (initial value) | OF1.47N type | 30mΩ or less | 50mΩ or less | 30mΩ or less | ||
| OF0.49N type | - | 50mΩ or less | 100mΩ or less | - | ||
| OF0.25N type | - | 150mΩ or less | - | |||
| Withstand voltage*1 | Between same-polarity terminals | AC1,000V 50/60Hz 1min | AC600V 50/60Hz 1min | AC1,000V 50/60Hz 1min | ||
| Between live metal parts and earth | AC1,500V 50/60Hz 1min | |||||
| Between each terminal and non-current-carrying metal parts | AC1,500V 50/60Hz 1min | |||||
| Vibration*2 | malfunction | Frequency: 10 to 55 Hz, Double amplitude: 1.5 mm | ||||
| Impact*2 | Durability | OF1.47N type | Up to 1,000m/s2 | |||
| OF0.49N type | Up to 500m/s2 | |||||
| OF0.25N type | Up to 500m/s2 | |||||
| malfunction | OF1.47N type | Maximum 300m/s2 | ||||
| OF0.49N type | Maximum 200m/s2 | |||||
| OF0.25N type | Maximum 200m/s2 | |||||
| Durability | Mechanical | Over 10 million times (60 times/min) | Over 30 million times (60 times/min) | Over 100,000 times (60 times/min) | ||
| Micro Switches Electrical | Over 50,000 times (30 times/min) | Over 200,000 times (30 times/min) | Over 100,000 times (30 times/min) | |||
| Protective structure | IEC IP40 | |||||
| Electric shock protection class | Class I | |||||
| PTI (Tracking Characteristics) | 175 | |||||
| Operating temperature range | -25 to +85℃ 60% RH or less (but no freezing or condensation) | |||||
| Operating humidity range | 85% RH or less (at +5 to +35°C) | |||||
| mass | Approx. 1.6g (pin push button type) | |||||
Note: The above values are initial values.
*1. The withstand voltage is the value when a separator (see "Common Accessories for Microswitches") is used.
*2. The value is for the free position and full travel position for Micro Switches type, and for the full travel position for lever type.
The contacts make or break within 1 ms.