1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Touch Joint for All Automatic Washing Machines

One-Touch Joint for All Automatic Washing Machines
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 438.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For use with water supply hoses.

 
Part Number
T-4F
T-5F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Hoses I.D.
(Ø)

฿ 438.84

JOP COUPLING FOR HOSE 1 Piece(s) 9 Day(s) 12

฿ 439.15

JOP COUPLING FOR HOSE 1 Piece(s) 9 Day(s) 15

Loading...

  1. 1

Basic Information

Material POM Type Hose Fittings Applicable Fluid Water
Hose Connection Type Hose Barb Connection Type One-Touch Joint Shape Straight
Operating Temperature Range(℃) -20~80 Normal Operating Pressure(Mpa) 0.2~0.5