(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A highly durable and reliable coiled hose,which is unlikely to stretch, and extends the range of work by effectively using the work space.
· Two sizes of 4 m and 6 m are available to work comfortably.
· Can be used instantly with 2 types of connection parts.
Part Number |
---|
T-805 |
T-805J |
T-808 |
T-808J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Range (m) | Connection parts |
---|---|---|---|---|---|---|---|
฿ 1,263.96 | JOP AIR BLOW GUN/NOZZLE | 1 Piece(s) | 3 Day(s) | 4 | G1/4 Female Screw Swivel Joint | ||
฿ 1,431.59 | JOP AIR BLOW GUN/NOZZLE | 1 Piece(s) | 3 Day(s) | 4 | TN-5NR Joplax Socket | ||
฿ 1,593.91 | JOP AIR BLOW GUN/NOZZLE | 1 Piece(s) | 9 Day(s) | 6 | G1/4 Female Screw Fix Joint | ||
฿ 2,086.06 | JOP AIR BLOW GUN/NOZZLE | 1 Piece(s) | 3 Day(s) | 6 | JN-5N Joplax Plug |
Loading...
Type | Coiled Hoses | Max. Operating Pressure(MPa) | 0.7 | Hose material | Polyurethane |
---|---|---|---|---|---|
Color | Yellow | O.D.(φ) | 8 | I.D.(φ) | 5 |
Operating Temperature Range (Air )(℃) | 0~60 |
How can we improve?
How can we improve?