(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One of the industry's most lightweight (90 g) plastic air duster blow guns.
[Features]
· Optional mounting possible.
· Lever type makes it easy to handle and operate.
· Can be adjusted easily by hand. Has dial-adjustable flow rate control.
· Light weight and easy to handle for long working hours.
· Even if touched, it doesn't damage the object easily.
· Reduces the work load.
· 90% or more of materials are PP (polypropylene) resinification.
*Metal parts have been removed as much as possible in consideration for the environment.
· Equipped with a flow rate adjustment function adjustable within a discharge force range of 40 to 290 L/min. (At 0.5 MPa)
Part Number |
---|
TD-30H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 487.24 | AIR BLOW GUN/NOZZLE | 1 Piece(s) | Same day |
Loading...
Type | Air Blow Gun Body and Nozzles | Nozzle Shape | Standard | Features | Standard / Flow Rate Adjusting |
---|---|---|---|---|---|
Connection Type of Air Supply Port | JS-02 Plug | Connecting Port Type of Nozzle | Female Thread | Body Material | Polypropylene |
Nozzle Material | Polypropylene | Max. Operating Pressure(MPa) | 1.47 | Round Nozzle Dia.(Ø) | 3 |
Please check the type/dimensions/specifications of the part TD-30H in the JOPLASTER II Plastic Air Duster series.
How can we improve?
How can we improve?