1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joplastar II, Option, Hollow Fiber Membrane Filter

Joplastar II, Option, Hollow Fiber Membrane Filter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,067.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Water, impurities and oil flowing out of the piping are removed by a filter with a filtration accuracy of 0.01 micron.

[Features]
· Removes water, impurities and oil flowing out of the piping to provide a clean air environment.
· Use it to support the main filter system.
· Easy installation just by setting TF-10N between Joplaster II and Joplaster II standard nozzle.
· Perform sealing where necessary

Features

●Eliminate metal parts to the limit, PP resin was made of more than 90% of material.
●Will shut out water and impurities in piping.

Usage

●Drying by air blow, cooling and cleaning.

Specification

●Working Air Pressure(MPa):0.49
●Adaptive Fluid:Air
●SPQ(piece):2
●Max Working Pressure: 1.47MPa
Part Number
TF-10N
TF-10N-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdapter Presence

฿ 1,067.23

JOP AIR BLOW GUN/NOZZLE 1 Piece(s) Same day No Adapter

฿ 1,224.11

JOP AIR BLOW GUN/NOZZLE 1 Piece(s) 3 Day(s) With Adapter

Loading...

  1. 1

Basic Information

Type Filter Features Standard Membrane area(㎠) 80
Filtration Accuracy(μ) 0.01