1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JOPLASTAR II, Option, Jet Nozzle, Round Type

AIR BLOW GUN/NOZZLE

JOPLASTAR II, Option, Jet Nozzle, Round Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,671.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Round type, suitable for uneven locations/areas.

Features

●Eliminate metal parts to the limit, PP resin was made of more than 90% of material.

Usage

●Drying by air blow, cooling and cleaning.

Specification

●Working Air Pressure(MPa):0.98
●Adaptive Fluid:Air
●Connection Port Diameter:G1/4
●SPQ(piece):4
●Max Working Pressure: 1.47MPa
Part Number
FL-600R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,671.25

฿ 919.02

AIR BLOW GUN/NOZZLE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Nozzle Nozzle Shape Round Features Standard / Quiet
Connecting Port Type of Nozzle Male thread Nozzle Material ABS Round Nozzle Dia.(Ø) 23

Please check the type/dimensions/specifications of the part FL-600R in the JOPLASTAR II, Option, Jet Nozzle, Round Type series.